Lightweight Layer Grippers ZLW
- Layer gripper in lightweight construction
- Lift capacity up to 35 kg
- Max. dimensions (LxW): 850 x 650 mm
- Sealing element: sealing foam or suction cups
Prikaži kategorijo
The Magnetic Gripper SGM-SV-BY reliably grips round cells with a diameter of 46mm - whether at the top or bottom, loaded or unloaded. With high holding force, intelligent sensor technology, and bistable loss protection, it is the perfect solution for automated pick & place processes in production and assembly.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.