Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and place of bagged breadcrumbs using the finger gripper mGrip. Soft, flexible bags with shifting contents are gently handled to prevent deformation. The gripper adapts to non-rigid packaging and maintains a firm, secure grip. Stable placement in boxes is ensured with precision.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.