Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the row pick and place of chicken patties using the finger gripper mGrip. Flat, round products are gently stabilized to prevent surface damage or crumbling. Even fragile or frozen items are positioned with precision and meet hygiene standards for food assembly.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.