Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and place of biscuits into a unified formation using the finger gripper mGrip. Even fragile and uneven pieces are handled gently without denting. The gripper ensures a firm yet non-damaging grip for accurate placement. Products are stabilized while picking and placing them into a unified stack to prevent breakage.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.