Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and place of chicken breast into trays using the finger gripper mGrip. Soft, irregular, overlapping items are separated and placed into tray with precision. Even slippery products are securely gripped and stacked. The gripper ensures hygienic and consistent handling of chicken breast.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.