Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and place of gummies into a unified shape using the finger gripper mGrip. Small, sticky, and flexible items are gripped gently without leaving residue. The gripper ensures precise movement when working with tiny, flexible products. It enables accurate placement, ensuring consistent alignment and clean stacking despite irregular shapes.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.