Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and place of hot dogs into a unified shape using the finger gripper mGrip. Flexible, smooth products are gripped securely despite slippery surfaces. Oval shapes are stabilized by the gripper to prevent rolling. The gripper enables consistent alignment for structured stacking.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.