Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and place of pressed cream cheese using the finger gripper mGrip. The gripper gently but securely lifts moist, soft cuts that are prone to slippage and deformation. Each cheese is handled precisely and while meeting hygiene requirements.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.