Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video shows the pick and place of a sauce bags using the finger gripper mGrip. Despite being flexible, slippery, and filled with liquid, the gripper securely holds the bag without bursting or slippage. It handles large, heavy items efficiently, ensuring correct orientation and safe placement.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.