Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and place of automotive and plastic components using the finger gripper mGrip. Despite major differences in weight, size, and shape the gripper adjusts its pressure and orientation for each item. It ensures precise handling and accurate placement in packaging.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.