Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick, rotate, and place of a street sweeper ring using the finger gripper mGrip. Despite the ring’s weight, the gripper securely grips it from the smooth inner surface. It applies just the right amount of force for stable handling and ensures precise alignment during placement.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.