Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and stack of beef loins into a tray using the finger gripper mGrip. Flexible meat cuts are gripped securely, even with inconsistent shapes. The gripper ensures proper orientation, gentle handling, and hygienic placement for tray loading.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.