Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and stack of caramel sauce bags using the finger gripper mGrip. Even with heavy and round shapes, the gripper stabilizes without deformation. It applies just enough pressure to avoid tearing the packaging while securing a consistent grip.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.