Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video shows how the finger gripper mGrip picks and stacks croissants into a box. It gently handles delicate, flaky layers without damaging the product. The gripper adapts to irregular shapes and filled varieties, ensuring reliable placement. Ideal for automated packaging of sensitive baked goods.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.