Schmalz

Configurator for ergonomic lift assist

Your custom made lifting aid - configure, visualize, order

Without product knowledge

The right handling solution

CAD-ready

Instant drawings and 3D models to download

Price immediately visible

Full transparency for registered users

Configured more easily than planned

Ergonomic lifting aids are hard to find, prices are often hidden and the technical fit is unclear – our configurator changes all that.

Configurator instead of complicator

From the idea to the solution

Digital planning. Safe design. Fast implementation.

Forget lengthy planning processes and wrong decisions. Our online configurator for ergonomically designed lifting aids combines CAD configuration, 3D visualization and real-time price calculation – specially developed for the quick design of cardboard box, bag, sheet, glass and pane handling.

What makes our configurator unique

Intuitive operation, intelligent solutions, maximum transparency – all in one tool.

How it works – four simple steps

1) Application information: Answer simple questions about your application - no technical product knowledge is required.

2) Live 3D preview: See your lifting aid in real time.

3) Component overview and total price: All included components are clearly displayed.

4) Quote or expert advice: Make an inquiry, receive a quote or talk to our experts.

Start now

FAQ: Frequently asked questions

What CAD data does the configurator have available for download?

The following CAD data is available in the configurator for ergonomically designed lifting aids: 3D data (PDF, STEP, PNG) and 2D data (PDF, DWG, DXF). After configuration, the models of the selected solution are available for download – matching the individual combination of lifting aid, crane and accessories. This allows designers to incorporate the solution directly into their planning without having to wait for feedback.

How does the configurator for ergonomically designed lifting aids work step by step?

The user describes their application in just a few steps: load type (e.g. cardboard box, bag, sheet), weight, working area and location. The configurator determines a suitable lifting aid with crane from tested standard solutions, shows it visually, provides CAD data for download and shows the price for registered users. If required, a Schmalz system consultant can be contacted directly.

Do I need to have technical expertise to use the configurator for ergonomic lifting aids?

No. The configurator is deliberately designed to be application-based: Details of the load and the place of use are sufficient. The technical selection – lifting device, crane, suction plate or gripping system – is made internally using a stored set of rules and expert-tested configurations. No specialist knowledge of vacuum technology is required.

How long does a configuration with the configurator for ergonomically designed lifting aids take?

Typically just a few minutes. Instead of lengthy research and coordination phases, the guided process leads to the result in manageable steps – including CAD data and price. This significantly shortens internal approval cycles.

What happens if the configurator does not find a suitable solution for my application?

In this case, the configurator offers direct contact with a Schmalz system consultant – available worldwide via a contact form or a booking tool. For demanding or very specific applications, tests on the workpiece or an on-site appointment are often arranged to ensure safe functionality.

Which applications and load types can I map with the configurator for ergonomic lifting aids?

The applications covered are carton handling, bag handling, panel handling (wood, metal, plastics) and glass and pane handling. For special applications outside these standards, the configurator refers directly to a personal consultation.

Can the configurator for ergonomically designed lifting aids be used free of charge?

Yes, use is free of charge, including download of CAD data. Free registration is required to display list prices.

How do I become a registered user to see prices?

Registration is free of charge in the Schmalz customer portal. After confirming the company data, the list prices of the configured solution are directly available when using the configurator for ergonomically designed lifting aids.

What advantages does the Schmalz Configurator have over traditional consultation?

The configurator delivers a tested standard solution with CAD data and price indication in just a few minutes instead of several hours and days – regardless of business hours and sales availability. Personal consultation remains available and is primarily used for more complex cases. This speeds up internal approvals and reduces coordination effort in the purchasing and engineering process.

Các công ty Schmalz

Vui lòng chọn công ty Schmalz tại một trong các khu vực sau:

Các khu vực

Khu vực của bạn không có trong danh sách?

Schmalz duy trì một mạng lưới bán hàng quốc tế với các đối tác phân phối tại hơn 80 quốc gia. Vui lòng chọn ngôn ngữ cho trang web quốc tế của chúng tôi.

URL được truy cập không nằm trong bối cảnh ngôn ngữ-quốc gia phù hợp

Kênh cửa hàng được xác định dựa trên tài khoản người dùng của bạn không trùng khớp với kênh của URL đang được truy cập. Để xem giá hoặc đặt hàng, vui lòng chuyển sang kênh dành riêng cho người dùng của bạn.

0 Sản phẩm đã được thêm vào giỏ hàng thành công

Đến giỏ hàng