Bin Picker SBPG
- Suction rate up to 180 l/min
- Vacuum generation integrated or external
- Sealing element: Bin-picking suction cup with quick-change function
Show category
In this video, we present the new Bin-Picker SBPG. The ready-for-connection vacuum gripper is ideal for removal from containers with chaotic or pre-sorted packing patterns. Thanks to the flexible suction cup SVE, even free-form parts can be handled. The optionally integrated vacuum generation and the low weight of the gripper make it ideal for use in handling tasks with collaborative robots. The SBPG is also available with an articulated arm, which enables the box to be emptied in all corners.
Discover application examples of the product in various industries - user-friendly, informative and practical.