VEE STARTERSET
Part no.: 10.01.36.00030
120 piece starter set for setup of up to two VEE vacuum end effectors
with |
Show moreShow less
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 3.062,3 g |
with |
Documentation
Documentation
Spare parts
FLAN-PL 63x11.5-UNI10.01.30.00017Flange plate (round)
Outside diameter D | 63 (mm) |
Length L | 11.5 (mm) |
Size | UNI |
Show moreShow less
SC 080 G3/8-AG10.01.06.02593Connection element for suction cup
"SchmalzConnector"
Connection type | 080 |
Vacuum connection | G3/8"-M |
Length L1 | 32 (mm) |
Fitting length | 7.5 (mm) |
Nominal diameter dn | 10.3 (mm) |
Show moreShow less
SPB4f 30 SI-55 SC08010.01.06.03264Bellows suction cup (round)
for very uneven workpieces
Size | 30 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 (Shore A) |
Number of folds | 4.5 |
Show moreShow less
VEE-CO18-L10.01.36.00033VEE connector for setting up
nodal elements
Pipe diameter | 18 (mm) |
Packaging unit | 4 pieces |
Show moreShow less
VEE-CO18-L-G3/8-IG10.01.36.00036VEE connector for setting up
nodal elements
Pipe diameter | 18 (mm) |
Thread G1 | G3/8"-F |
Packaging unit | 4 pieces |
Show moreShow less
VEE-CO18-U10.01.36.00031VEE connector for setting up
nodal elements
Pipe diameter | 18 (mm) |
Packaging unit | 4 pieces |
Show moreShow less
VEE-QCM 3210.01.36.00121VEE flange module with
quick-change adapter and
integrated vacuum line
Length L1 | 32 (mm) |
Dmk | 46 (mm) |
Number of holes | 8 |
Flow rate max. | 60 (m³/h) |
Show moreShow less
VEE-QCM 5310.01.36.00122VEE flange module with
quick-change adapter and
integrated vacuum line
Length L1 | 53 (mm) |
Thread G1 | G1/8"-F |
Dmk | 46 (mm) |
Number of holes | 8 |
Flow rate max. | 20 (m³/h) |
Show moreShow less
VEE-TU 18x1.5x17.810.01.36.00037VEE connecting tube for the
mechanical and fluidic
connection of nodal elements
Outside diameter D | 18 (mm) |
Wall thickness s | 1.5 (mm) |
Length L | 17.8 (mm) |
Show moreShow less
VEE-TU 18x1.5x20010.01.36.00038VEE connecting tube for the
mechanical and fluidic
connection of nodal elements
Outside diameter D | 18 (mm) |
Wall thickness s | 1.5 (mm) |
Length L | 200 (mm) |
Show moreShow less
Accessories
SPI 24 PE SPB4-3010.01.06.02855Suction cup insert for reinforcing
and anti-rotation of suction cups
Size | 24 |
Material | Polyethylene |
Utilization | SPB4-30 |