DI-SET PXT D30
Part no.: 10.01.49.00031
Sealing kit
Utilization design | Modular gripper system |
Size | D30 |
Length L | 3.5 (mm) |
Outside diameter D | 33 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
D | 33 mm |
L | 3,5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 20 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation