VEE 1xSPB1/SPF 42.3x42.3
Part no.: 10.01.36.00267
Assembled Vacuum End Effector VEE
Number of suction plates | 1 |
Suction cup type | SPB1/SPF |
Length L | 42.3 (mm) |
Width B | 42.3 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 42,3 mm |
H | 49,8 mm |
L | 42,3 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation