VCBL-K1-PRO 130x30x100 L TV
Part no.: 10.01.12.04084
Vacuum block for Schmalz 1-circuit console
Industries: Wood
| Version | PRO |
| Dimension (LxW) | 130x30 |
| 160x115 mm | |
| Height H | 100 (mm) |
| Arrangement | longways |
| Additional function vacuum block | Touch valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 30 mm |
| H | 100 mm |
| H2 | 78 mm |
| L | 130 mm |
| L1 | 160 mm |
| L2 | 89 mm |
| Additional function vacuum block | Touch valve |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| 160x115 mm |
Documentation
Documentation









