Magnetic Grippers
- Magnetic gripping
- Handling of ferromagnetic workpieces
Hiển thị danh mục
Magnetic grippers provide safe gripping of ferromagnetic workpieces by using the magnetic field of an integrated permanent magnet. The magnet is moved with compressed air to activate and deactivate gripping. Magnetic grippers are operated with pneumatic valves. The gripper does not require a voltage source for this purpose.
Advantages of magnetic grippers:
Safe gripping with a permanent magnet is possible without voltage source
Control of permanent magnet with compressed air
Typical areas of application:
Handling of ferromagnetic workpieces
Handling of blanks and perforated plates as well as sheet metal parts with drilled holes/breakouts or complex shapes
Support of vacuum gripping system in highly dynamic handling of sheet metal parts