Schmalz

  • MỚI
  • HIỆU QUẢ

Compact Ejectors X-Pump SCPXi

Suction rate from 67 l/min to 220 l/min

Truy cập trực tiếp vào các sản phẩm
Intuitive operation

Intuitive display with guided assistants for setup and troubleshooting enables quick start of operations and reliable optimization without extensive training

Smart monitoring

Condition monitoring for process and plant monitoring with IO-Link data analysis ensures maximum availability, while the color-coded LED strip ensures immediate issue detection

Energy efficiency

The integrated air saving function minimizes energy consumption and the resulting costs

Reliability under extreme conditions

Robust design with enhanced voltage tolerance and proven pneumatic modules ensures reliable performance in demanding environments with oil, dust, and high-speed applications

Faster and easier service

A quick-change system, a comprehensive spare parts concept, and intuitive operation with setup wizards enable exceptionally fast maintenance and component replacement

Cấu trúc
  • LCD display (1) with large operator elements and a surrounding LED strip (2) for visual status indication
  • Control electronics (3) with a wide range of control and monitoring functions
  • Electrical connection (4) via standard M12 connector
  • Removable silencer (5)
  • Main body (6) made of extremely durable plastics with a power blow-off module (7) and a vacuum module
Thông số kỹ thuật
  • Suction rate up to 220 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Thông số kỹ thuật
Hệ mét
Imperial
234567
SCPXi550,00780,00900,00880,00860,00835,00
0100200300400500600700800
SCPXi 150,030,070,160,270,420,630,911,372,60
SCPXi 200,020,040,080,140,220,310,440,661,54
SCPXi 250,020,030,060,100,150,180,260,460,87
SCPXi 300,010,020,050,080,110,150,220,370,69
0100200300400500600700800
SCPXi 1570,0058,0049,0041,0033,0026,0021,0012,001,00
SCPXi 20135,00116,0097,0077,0064,0052,0041,0028,0012,00
SCPXi 25185,00158,00135,00114,0095,0076,0056,0033,0010,00
SCPXi 30220,00184,00160,00138,00115,0091,0063,0039,0015,00
000000
SCPXi0,020,020,030,030,030,02
02.831,685.663,378.495,0511.326,7414.158,4216.990,1119.821,7922.653,48
SCPXi 150,851,984,537,6511,8917,8425,7738,7973,62
SCPXi 200,571,132,273,966,238,7812,4618,6943,61
SCPXi 250,570,851,702,834,255,107,3613,0324,64
SCPXi 300,280,571,422,273,114,256,2310,4819,54
03,537,0610,5914,1217,6521,1824,7128,24
SCPXi 152,472,051,731,451,160,920,740,420,04
SCPXi 204,774,093,422,722,261,841,450,990,42
SCPXi 256,535,584,774,023,352,681,981,160,35
SCPXi 307,776,505,654,874,063,212,221,380,53
Các ngành
  • •Automotive
  • •Glass
  • •Universal
Tài liệu

Tại phần này, quý vị sẽ tìm thấy các tài liệu hướng dẫn phù hợp với sản phẩm này.

Tài liệuNgôn ngữ
Vietnamese

Tài liệu này cũng có sẵn đầy đủ bằng tiếng Anh.

Tài liệuNgôn ngữ
English

Lọc kết quả

Suction rate (max.)
Degree of evacuation
Control valve
Ghi nhãn
Phân loại theo ngành

1 - 10 từ 72 kết quả

  • MỚI
  • HIỆU QUẢ
SCPXi 15 IMP H 2xM12-5

Mã sản phẩm: 10.02.02.08161

Compact ejector from the X series with condition monitoring for heavy-duty applications

Các ngành: Automotive | Glass | Universal

Electrical connection2xConnect M12, 2x5 pol
ConnectionG3/8"-F
Nozzle size1.5 mm
Control valveImpulse valve
Suction rate (max.)70 (l/min)
Air consumption suction115 (l/min)
Operation modePressure Control
Weight0.9 (kg)
CommunicationIO-Link (Class A)
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
  • MỚI
  • HIỆU QUẢ
SCPXi 15 IMP H M12-5

Mã sản phẩm: 10.02.02.08173

Compact ejector from the X series with condition monitoring for heavy-duty applications

Các ngành: Automotive | Glass | Universal

Electrical connectionMale connect M12, 5 pol
ConnectionG3/8"-F
Nozzle size1.5 mm
Control valveImpulse valve
Suction rate (max.)70 (l/min)
Air consumption suction115 (l/min)
Operation modePressure Control
Weight0.9 (kg)
CommunicationIO-Link (Class B)
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
  • MỚI
  • HIỆU QUẢ
SCPXi 15 IMP H M12-8

Mã sản phẩm: 10.02.02.08164

Compact ejector from the X series with condition monitoring for heavy-duty applications

Các ngành: Automotive | Glass | Universal

Electrical connectionMale connect M12, 8 pol
ConnectionG3/8"-F
Nozzle size1.5 mm
Control valveImpulse valve
Suction rate (max.)70 (l/min)
Air consumption suction115 (l/min)
Operation modePressure Control
Weight0.9 (kg)
CommunicationIO-Link (Class A)
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
  • MỚI
  • HIỆU QUẢ
SCPXi 15 IMP Q 2xM12-5

Mã sản phẩm: 10.02.02.08167

Compact ejector from the X series with condition monitoring for heavy-duty applications

Các ngành: Automotive | Glass | Universal

Electrical connection2xConnect M12, 2x5 pol
ConnectionG3/8"-F
Nozzle size1.5 mm
Control valveImpulse valve
Suction rate (max.)70 (l/min)
Air consumption suction115 (l/min)
Operation modePressure Control
Weight0.85 (kg)
CommunicationIO-Link (Class A)
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
  • MỚI
  • HIỆU QUẢ
SCPXi 15 IMP Q M12-5

Mã sản phẩm: 10.02.02.08176

Compact ejector from the X series with condition monitoring for heavy-duty applications

Các ngành: Automotive | Glass | Universal

Electrical connectionMale connect M12, 5 pol
ConnectionG3/8"-F
Nozzle size1.5 mm
Control valveImpulse valve
Suction rate (max.)70 (l/min)
Air consumption suction115 (l/min)
Operation modePressure Control
Weight0.85 (kg)
CommunicationIO-Link (Class B)
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
  • MỚI
  • HIỆU QUẢ
SCPXi 15 IMP Q M12-8

Mã sản phẩm: 10.02.02.08170

Compact ejector from the X series with condition monitoring for heavy-duty applications

Các ngành: Automotive | Glass | Universal

Electrical connectionMale connect M12, 8 pol
ConnectionG3/8"-F
Nozzle size1.5 mm
Control valveImpulse valve
Suction rate (max.)70 (l/min)
Air consumption suction115 (l/min)
Operation modePressure Control
Weight0.85 (kg)
CommunicationIO-Link (Class A)
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
  • MỚI
  • HIỆU QUẢ
SCPXi 15 NC H 2xM12-5

Mã sản phẩm: 10.02.02.08159

Compact ejector from the X series with condition monitoring for heavy-duty applications

Các ngành: Automotive | Glass | Universal

Electrical connection2xConnect M12, 2x5 pol
ConnectionG3/8"-F
Nozzle size1.5 mm
Control valveNormally closed
Suction rate (max.)70 (l/min)
Air consumption suction115 (l/min)
Operation modePressure Control
Weight0.9 (kg)
CommunicationIO-Link (Class A)
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
  • MỚI
  • HIỆU QUẢ
SCPXi 15 NC H M12-5

Mã sản phẩm: 10.02.02.08171

Compact ejector from the X series with condition monitoring for heavy-duty applications

Các ngành: Automotive | Glass | Universal

Electrical connectionMale connect M12, 5 pol
ConnectionG3/8"-F
Nozzle size1.5 mm
Control valveNormally closed
Suction rate (max.)70 (l/min)
Air consumption suction115 (l/min)
Operation modePressure Control
Weight0.9 (kg)
CommunicationIO-Link (Class B)
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
  • MỚI
  • HIỆU QUẢ
SCPXi 15 NC H M12-8

Mã sản phẩm: 10.02.02.08162

Compact ejector from the X series with condition monitoring for heavy-duty applications

Các ngành: Automotive | Glass | Universal

Electrical connectionMale connect M12, 8 pol
ConnectionG3/8"-F
Nozzle size1.5 mm
Control valveNormally closed
Suction rate (max.)70 (l/min)
Air consumption suction115 (l/min)
Operation modePressure Control
Weight0.9 (kg)
CommunicationIO-Link (Class A)
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
  • MỚI
  • HIỆU QUẢ
SCPXi 15 NC Q 2xM12-5

Mã sản phẩm: 10.02.02.08165

Compact ejector from the X series with condition monitoring for heavy-duty applications

Các ngành: Automotive | Glass | Universal

Electrical connection2xConnect M12, 2x5 pol
ConnectionG3/8"-F
Nozzle size1.5 mm
Control valveNormally closed
Suction rate (max.)70 (l/min)
Air consumption suction115 (l/min)
Operation modePressure Control
Weight0.85 (kg)
CommunicationIO-Link (Class A)
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)

Các công ty Schmalz

Vui lòng chọn công ty Schmalz tại một trong các khu vực sau:

Các khu vực

Khu vực của bạn không có trong danh sách?

Schmalz duy trì một mạng lưới bán hàng quốc tế với các đối tác phân phối tại hơn 80 quốc gia. Vui lòng chọn ngôn ngữ cho trang web quốc tế của chúng tôi.

URL được truy cập không nằm trong bối cảnh ngôn ngữ-quốc gia phù hợp

Kênh cửa hàng được xác định dựa trên tài khoản người dùng của bạn không trùng khớp với kênh của URL đang được truy cập. Để xem giá hoặc đặt hàng, vui lòng chuyển sang kênh dành riêng cho người dùng của bạn.

0 Sản phẩm đã được thêm vào giỏ hàng thành công

Đến giỏ hàng