- IoT software
- IO-Link compatible
- Hardware with integrated Ethernet connection
Schmalz C-Parts Management
Security of supply thanks to efficient management of C-parts (spare and sealing parts, e.g. vacuum cups)
C-parts management optimizes the management and supply of so-called C-parts in production. Although these only account for a small proportion of all material costs in production, they are crucial for machine availability. Using methods such as Kanban and just-in-time, parts are delivered exactly when they are needed. This minimizes warehousing costs. Predictive maintenance is an essential prerequisite for the successful application of these methods. Worn C-parts are detected in good time and machine failures are prevented.
Vacuum suction cups from Schmalz are typical C-parts in large systems in which a wide variety of workpieces are handled. Several vacuum circuits are often integrated in order to move workpieces independently of each other. Due to different loads, the suction cups of the individual vacuum circuits wear more or less quickly.
With the C-Parts Management App, the condition of all vacuum circuits can be monitored at a glance. This allows spare parts to be ordered in good time and minimizes downtime due to condition-based maintenance.
Continuous status monitoring and transparent overview of all vacuum circuits and the vacuum suction cups installed in them
Information in the event of deterioration in the condition of the vacuum suction cups for timely and needs-based reordering of spare parts
Reduced machine downtimes and inventory costs thanks to condition-based maintenance recommendations and needs-based procurement
Logging of maintenance carried out on the suction circuits
Simple generation of order proposals for purchasers thanks to the export function for the actual status of the vacuum circuits
Nadstavba

- Add new vacuum circuit (1)
- Exporting vacuum circuits, order lists or maintenance logs as a PDF file (2)
- Edit vacuum circuit (3)
- Logging of maintenance carried out (4)
- Order new suction cups (5)
- Display of the status of the vacuum circuit using traffic light colors (6)
Informace o objednávce
Informace o objednávce
Schmalz C-Parts Management can be obtained via the Schmalz Connect Suite App Store.
Technické údaje
- Needs-based procurement of suction cups
- Condition-based maintenance
- Predictive planning of maintenance intervals
Odvětví
- •Universal
Dokumentace
V této části naleznete odpovídající dokumentaci k tomuto výrobku.
| Dokumenty | Jazyk |
|---|---|
| Česky |
Dokumentace je plně k dispozici také v angličtině.
| Dokumenty | Jazyk |
|---|---|
| Angličtina |
Integrace
To be able to use C-parts management, a Schmalz Connect Suite and vacuum generators from Schmalz must be installed in the system.
Information technology (IT): IT comprises the control, processing, storage and backup of data, including the hardware and software used for this purpose.
Operational Technology (OT): Operational Technology (OT) refers to the hardware and software required for the control, regulation, monitoring and control of machines, systems and processes.
Industrial Information Technology (IIT): This acts as a link between the areas of IT and OT. It helps to collect data from the OT area and transport it to IT. This data is not directly related to machine and plant control, but is essential for process control and optimization, e.g. for quality monitoring/evaluation, logistics and material flow.
Videa
Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.
Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.Doporučení produktů
Doporučení produktů
Další informace
What are Schmalz Enhanced Services?
Schmalz Enhanced Services give users easy access to value-added information from Schmalz IO-Link devices. This data can improve the efficiency of handling processes, for example by reducing energy consumption or predictive maintenance.
What is the C-Parts Management App?
The C-Parts Management App can be used to record the condition of vacuum suction cups. The condition provides information on when a vacuum circuit should be serviced and whether the procurement of spare parts should already be initiated. This ensures machine availability.
How is the app installed?
The C-Parts Management App is provided in the Schmalz Connect Suite App Store. The app can be downloaded into the Schmalz Connect Suite environment with one click and activated with the purchased license key.
Which Schmalz devices does the app support?
All IO-Link compatible and Ethernet-based devices from Schmalz are compatible with the app. You can also find the devices under "Matching Products".