Modular Cantilever Arms KBG-C
Flexible connection of the SRA overhead crane system up to 85 kg load capacity
With the KBG-C modular cantilever arm, Schmalz is supplementing its product portfolio in the crane systems sector and supplying complete handling solutions from a single source. Customers benefit from a uniform and safe connection of the SRA aluminum overhead crane system. The KBG-C cantilever arm fits perfectly into the overall system.
The proven Schmalz modular system is also used for the KBG modular cantilever arm. The system for the KBG-C modular cantilever consists of just eleven components. These components are combined with each other depending on the customer's application. The special feature: All connecting parts are attached to the section using the same screw set, which simplifies mounting. In addition, only one profile size is used for the entire cantilever system. A separate rolled profile with the corresponding perforations for the screw set was developed for this purpose.
The cantilever variant rounds off the KBG portfolio from Schmalz. The cantilever arms are optimally dimensioned for tube lifter applications with low loads and can be mounted flexibly in the room.
Few components and modular design allow fast processing and short delivery times
Flexible integration into the existing production layout thanks to cantilever arms that can be positioned independently. Easy adaptation for later changes
Easy installation and mounting thanks to the screw set and the intelligent modular system
High level of safety thanks to independent strength calculation of the load-bearing components using the FEM method (designed in accordance with DIN EN 13001; stiffness class: HC3; S class: S3)
Robust surface protection due to the galvanized profile surface
Nadstavba

- Self-developed rolled profile (1), 140 x 140 x 4 mm, with perforations for connecting the connecting plates
- Screw set (2) for connecting the components to the profile
- Corner plate (3) for connection of the cantilever arms to the pillar
- Foot plate (4) for mounting the pillar to the floor using dynamic dowels
- Suspension plate (5) for attaching the Schmalz aluminum overhead crane system
Modulární prvky

Portal profile
In-house developed, hot-dip galvanized rolled profile
Rasterization in steps of 100 mm
Used for pillars, cross beams and main beams
Perforations provide attachment of connecting plates with the screw set

Screw set
Attachment of all connecting plates to the section
Simple mounting of the connecting plates on the section

Corner connection
Connection of pillar and cross beam
Connection of pillar and main beam at the first and last gate

Foot plate
Connection to the profile on both sides with two screw sets each
Orientation of the pillar with adjusting screws
Anchoring to the floor with two dowels per foot plate

Foot plate
Foot plate is inserted between the foot plates
Profile lies flat on the base plate

Suspension plate
Connection to the profile on both sides with two screw sets each
Connection of the overhead crane system with standard suspension for I-beams and T-beams (rigid and pendant)

Cover cap
Cover for the ends of the cross beams
Visually appealing finish to the section

Cable protection
Protection of the cable during installation and version in the section
Údaje o konstrukci
L = 8000 mm
W = 8600 mm
H = 5160 mm
Maximum load capacity: 85 kg (workpiece weight)
Technické údaje
- Maximum dimensions (LxWxH): 30 x 8.5 x 5 m
- Maximum lift capacity: 85 kg (workpiece weight)
- Material: galvanized steel
- Profile cross-section 140 x 140 x 4 mm
Videa
Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.
Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.