Schmalz

Vacuum Tube Lifter Simplifies Plastic Spool Handling

SCHEUERMANN + HEILIG GmbH previously handled heavy plastic spools manually. By implementing a Schmalz vacuum tube lifter, the company sustainably improved ergonomics and workplace safety by significantly reducing the physical strain on employees during daily operations.

Rysy úspěšného příběhu

PrůmyslPlastics
ObrobekPlastic spools
Skupina výrobkůVacuum Tube Lifter JumboErgo
Typ manipulaceManual Handling

Se společností Schmalz

30

kilograms

move ergonomically

Zákazník: SCHEUERMANN + HEILIG GmbH

SCHEUERMANN + HEILIG GmbH is an internationally active metal forming company headquartered in Buchen, Baden-Württemberg, Germany. For nearly 70 years, this second-generation family-owned business has been developing and manufacturing highly precise stampings, metal stampings and formed parts, technical springs, and assemblies made from metal and plastic for demanding applications. Its key customer industries include medical technology and healthcare, automotive manufacturing, as well as electrical and consumer applications. Around 430 employees work every day to deliver cost-effective, quality-focused solutions and to ensure stable manufacturing processes for both high-volume production and specialized applications.

Výzva

In day-to-day production operations at SCHEUERMANN + HEILIG, employees previously handled plastic spools with a diameter of 1,200 millimeters and a weight of 30 kilograms manually. The spools had to be lifted by hand, rotated 90 degrees, and then placed onto pallets. This workflow was an integral part of daily operations and was repeated regularly throughout the production process. Each handling step required significant physical effort. In particular, lifting and controlled rotation of the spools placed considerable strain on employees’ backs, shoulders, and arms. Given the physical demands involved, it became clear that the manual process was reaching its limits over the long term. Against this backdrop, the company began looking for a solution to support the handling process. The goal was to reduce the physical workload associated with daily handling of the plastic spools, meet ergonomic requirements, and ensure a high level of workplace safety. At the same time, the handling process needed to become not only easier, but also more reliable, sustainable, and practical for long-term use in production.

Schmalz solutions are easy to operate, ergonomic and reliable.
∼ Klaus Ballweg, Head of Technical Purchasing, SCHEUERMANN + HEILIG GmbH

Řešení od společnosti Schmalz

SCHEUERMANN + HEILIG chose an ergonomic handling solution featuring the vacuum tube lifter JumboErgo from Schmalz. Designed for repetitive lifting and transfer tasks, the tube lifter enables smooth, precise, and virtually effortless handling of plastic spools with smooth surfaces. Operation is controlled via an ergonomic control handle that allows operators to accurately lift, lower, and release the load. The vacuum tube lifter JumboErgo is equipped with a swivel function that allows workpieces weighing up to 120 kilograms to be safely and ergonomically rotated by 90 degrees. This feature simplifies the positioning of the plastic spools while reducing physically demanding compensatory movements. Load handling is performed by a double suction gripper. Two suction plates ensure even load distribution and provide secure holding of the plastic spools throughout the entire handling process. The vacuum tube lifter JumboErgo is mounted on a KBG-C jib crane. This freestanding crane structure enables the handling system to be moved flexibly throughout the work area, particularly where ceiling-mounted systems are not feasible or desired. The supporting structure is an integrated SRA aluminum overhead crane system, which guides the tube lifter across the entire workstation. Its lightweight aluminum design allows exceptionally smooth system movement. As a result, employees can move and position the vacuum-gripped plastic spools safely, steadily, and with great precision. The combination of the vacuum tube lifter JumboErgo and crane system creates a perfectly coordinated handling solution. It helps eliminate physically demanding movements and significantly reduces work-related musculoskeletal strain in daily operations. Klaus Ballweg, Head of Technical Purchasing at SCHEUERMANN + HEILIG GmbH, summarizes: "Manually lifting and placing the spools was physically demanding for our employees. The vacuum tube lifter JumboErgo provides significant relief in our day-to-day operations."

Výhody pro zákazníky díky řešení Schmalz

ErgonomicsSignificantly reduced physical strain when lifting heavy plastic spools
Workplace safetyStable and controlled lifting procedures reduce health risks
User-friendly operationIntuitive controls allow for efficient operation by a single person

Produkty použité v aplikaci

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

Adresa URL, na kterou se snažíte získat přístup, není ve správném jazykovém kontextu nebo kontextu země.

Kanál obchodu přidružený k vašemu účtu neodpovídá kanálu požadované adresy URL. Chcete-li zobrazit ceny nebo zadat objednávku, přepněte na kanál určený pro vašeho uživatele.

0 produkty úspěšně přidány do košíku

Přejít do nákupního košíku

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select