RSV 14 G3/8-IG MS10.05.05.00002No-return valve for maintaining the system vacuum in the case of a power failureNominal size14 (mm)Thread G1G3/8"-FNominal flow rate20 (m³/h)Operating temperature-20 ... 100 °CMaterialBrassZobrazit víceZobrazit méněZobrazit produkt
VAM 63 V H BAR/PSI10.07.02.00003Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuumOutside diameter D63 (mm)Measuring range [bar]-1,00 ... 0,00 barShape manometersProduct familyVAMBAR/PSI scaleZobrazit víceZobrazit méněZobrazit produkt
VSL 15-9 PVC-G KL-TR10.07.09.00005Compressed-air hoseOutside diameter D15 (mm)Internal diameter d9 (mm)Length max.50 (m)Material hosePVC with tissuePressure range (operating pressure) [bar] barOperating temperature °CColorClear-transparentZobrazit víceZobrazit méněZobrazit produkt