STV-WF G1/8-AG 4
Part no.: 10.08.02.00166
Push-in Fitting, swivelling and lockable
Industries: Universal
| Thread G1 | G1/8"-M |
| Outer hose diameter | 4 (mm) |
| Material | Nickel plated |
| Operating temperature | -10 ... 70 °C |
| Length L | 17.4 (mm) |
Design Data
Design Data

| Attribute | Value |
|---|---|
| d | 4 mm |
| G1 | G1/8"-M |
| dn | 5,4 mm |
| D1 | 8,6 mm |
| H | 9,8 mm |
| H1 | 23,6 mm |
| L | 17,4 mm |
| L1 | 25,3 mm |
| LG1 | 5 mm |
| SW1 | 14 mm |
| SW3 | 16 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Design hose type | Hose D = 4 d = 2 |
| Design hose type | 4-2 |
| Material | Nickel plated |
| Pressure range (operating pressure) [bar] | -0.95 ... 15.00 bar |
| Operating temperature | -10 ... 70 °C |
| Weight | 37 g |
| Product family | STV |
Documentation
Documentation




