VBR-PR 150x3 E-FL
Part no.: 25.09.06.00006
Section connector
| Height H | 3 (mm) |
| Length L | 150 (mm) |
| Weight | 362 (g) |
| Connection 1 | 2 Sliding blocks |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B2 | 36 mm |
| d | 9 mm |
| H | 3 mm |
| L | 150 mm |
| L2 | 36 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
