- NEW
FINGER-COMP BASE A4 HYG
Part no.: 10.13.03.04090
Finger module component for finger module mGrip
Industries: Food | Logistics
| Finger element | Component |
| Utilization design | Finger base |
| Application | Hygenic |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 32 mm |
| B | 45 mm |
| H | 21,15 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 147 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


