Schmalz

Finger Grippers

Hard to grip? No problem.
Regardless of the size, texture, hygiene requirements, or sensitivity of the workpieces, Schmalz offers a comprehensive portfolio of finger grippers and control modules that enable cost-effective and reliable automated handling—even for workpieces that are difficult to grip.

Finger grippers are the intelligent hands of automated handling: flexible end-effectors with soft finger inserts that are pneumatically controlled, enabling them to safely handle a wide variety of products. Each configuration offers soft-touch handling, precise gripping, and safe placement for maximum process reliability in every use case. As versatile end-of-arm tooling (EOAT), the finger grippers can be seamlessly integrated into your existing systems.

Filter results

Labeling
Industry sector
Product family

Finger Grippers mGrip

  • Load capacity up to 10 kg
  • Workpiece width up to 300 mm
  • Gripping speed up to 120 picks per minute
  • Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Show category
  • NEW

Finger Grippers mGrip Basic

  • Load capacity up to 10 kg
  • Workpiece width up to 300 mm
  • Up to 120 picks per minute
  • Fingers made of silicone (optional FDA-compliant), degree of protection of the finger module IP69K
Show category
mGripedia
  • NEW

mGripedia

The central application platform for food automation – Over 100 practical application examples featuring more than 70 different products. Is your product among them?

Further information

What is an adaptive gripper?

An adaptive gripper is a flexible gripping system in automation and robotics technology that adapts to different shapes, sizes and surfaces of workpieces. Unlike rigid grippers, an adaptive gripper independently recognizes or compensates for deviations, ensuring safe and gentle handling even with varying or unknown objects.

What types of finger grippers does Schmalz offer and which one is suitable for my application?

Schmalz offers the finger gripper mGrip and the finger gripper mGrip Basic.
Both grippers work with flexible silicone finger spare units that adapt to different product shapes, sizes and surfaces, enabling gentle handling.

The finger gripper mGrip is suitable for automated applications with the highest hygiene requirements – fully washable for meat, fish and dough pieces.
The finger gripper mGrip Basic impresses with its almost infinite configuration options and variable finger modules. Ideal for processes where workpieces or applications change – in food processing, agriculture, packaging and logistics.

Is the finger gripper mGrip Basic suitable for food applications?

Yes, when using the FDA-compliant finger modules, it is suitable for direct food contact.
This means that dry food products such as vegetables, fruit, baked goods and confectionery can be handled safely.

Can I start with the finger gripper mGrip Basic and upgrade to the finger gripper mGrip later?

Yes, absolutely. The finger gripper mGrip Basic even has the spacing parameters engraved on it, which are easy to read. This means you can easily select the right configuration for the finger gripper mGrip .

In addition, the control modules SRCU Mini and SRCU Basic are compatible with both gripper variants. The entire finger gripper portfolio is engineered to work together.

What is a control module and why do I need it for the finger gripper?

A control module determines how a finger gripper is operated, for example with which gripping force, which opening angle and which sequence. It forms the interface between the finger gripper and the system or operator.

Automated vs. manual control module – which one do I need?

Manually adjusted control module, if

  • predominantly similar products are handled,

  • the gripping force can be set once

  • and the process is steady and manageable.

Automated control module when

  • different products are handled in quick succession,

  • gripping force or motion sequences should adjust automatically

  • or a high cycle frequency and flexible production is required.

What robots are compatible with the finger gripper mGrip and finger gripper mGrip Basic?

All finger grippers from Schmalz enable seamless integration into common industrial robots. They are connected via flange adapters, which means they can be used regardless of the manufacturer and without special designs.

We offer adapters in the sizes 20 mm, 31.5 mm, 40 mm, 50 mm and 63 mm.

How do I find out whether the finger grippers from Schmalz work for my specific product?

There are three simple ways:

  1. Check mGripedia: View application examples and videos of similar products in the central application platform for food automation.

  2. Request a feasibility study: Submit your product samples and let our experts test the gripping capability.

  3. Use initial consultation: Briefly describe the application and find a suitable solution together.

What maintenance does a pneumatically controlled finger gripper need?

A pneumatically controlled finger gripper requires minimal maintenance. In practice, three simple measures are sufficient:

  • clean, dry compressed air

  • regular visual inspection of the finger modules

  • checking hoses and connections for leaks

Are there finger grippers for wet, oily or slippery food surfaces?

Yes. Schmalz finger grippers are also suitable for wet, oily, or slippery food surfaces. The key is the design of the gripping system.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select