Schmalz

Electronic Vacuum and Pressure Switches

Vacuum switches ensure the safe operation of a vacuum circuit. With the electronic design, the existing vacuum is measured via a sensor and issues an analog or digital switching signal.

Filter results

Construction vacuum switch
Measuring range
Inputs / outputs
Thread G1
Labeling
Industry sector
Product family

Vacuum Switches VSi-HD

  • Compact vacuum switch VSi-HD without display in robust design
  • Measuring range: from -1 to 0 bar
  • Switching function: PNP, NPN
View 1 product
Mechanic Vacuum Switches

Mechanic Vacuum Switches

Discover our mechanic vacuum switches for process monitoring. Thanks to the flexible adjustable switching point, they ensure maximum reliability in electrical and pneumatic versions.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select