Schmalz

Ordering information

The vacuum blower SB is delivered as a ready-to-connect product.

 

Available assesories: silencer box, dust filter

Please try again later or contact your local contact person.

  • EFFICIENT

SB 195 440 3 IE3-TYP3

Part no.: 10.04.01.00091

Vacuum Blower for high suction rate

Industries: Universal

Suction rate (50 Hz)195 (m³/h)
Suction rate (60 Hz)235 (m³/h)
Vacuum (50 Hz)440 (mbar)
Vacuum (60 Hz)400 (mbar)
Rated power at 50 Hz3 (kW)
Rated power at 60 Hz3.6 (kW)
Voltage at 50 HzD200 V / Y350 V ±10 %
Voltage at 60 HzD220 V / Y380 - 400 V ±10 %
Voltage 60 HzS069
VersionIE3:JPN/KOR/BRA
ApprovalIE3
Weight49 (kg)
ColorRAL 7035 Light grey
Product information
Design Data
Design image
Attribute Value
B 390  mm
B1 452  mm
d 12  mm
D2 60  mm
G1 G2"-F
H 454  mm
L 489  mm
X1 310  mm
Y1 310  mm
Technical Data
Attribute Value
Suction rate (50 Hz) 195  m³/h
Suction rate (50 Hz) 3.249,9  l/min
Suction rate (60 Hz) 235  m³/h
Vacuum (50 Hz) 440  mbar
Vacuum (60 Hz) 400  mbar
Protection type IP IP 55
Rated power at 50 Hz 3  kW
Rated power at 60 Hz 3,6  kW
Voltage at 50 Hz D200 V / Y350 V ±10 %
Voltage at 60 Hz D220 V / Y380 - 400 V ±10 %
Sound pressure level at 50 Hz 71,1  dB(A)
Sound pressure level at 60 Hz 73  dB(A)
Weight 49  kg
Version design IE3-TYP3
Version IE3:JPN/KOR/BRA
Product family SB
Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Performance Data
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart