SAUG-SCGS 20 NBR-ESD-55 B
Part no.: 10.01.30.01091
Suction cup (round)
Industries: Electronics
| Size | 20 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Suction cup type | BCG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax (N) | 25 mm |
| Dmax(S) | 25 mm |
| dn | 15 mm |
| Ds | 21,5 mm |
| G1 | M20x1-F |
| H | 22,5 mm |
| LG1 | 5 mm |
| Z (Stroke) | 3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 20 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 9,4 g |
| Product family | SAUG-SCGS |
Documentation
Documentation

