Schmalz

Suction Cups for Flow Grippers SCGS

Suction area (Ø) from 20 mm to 50 mm

Go directly to the products

Contact elements optionally food-safe (POM, SI-MD und SI-HD) or conductive for electrostatic discharge (HT1-ESD and NBR-ESD)

Very high suction flow rate enables safe gripping even of porous, highly structured workpieces

Soft, flexible sealing lip for best damping and sealing on structured surfaces such as biscuits

Suction surface made of POM prevents suction and damage to the workpiece

Suction cup can be dismantled without tools for easy cleaning

Design
  • Aluminium suction cup connection nipple (FDA-compliant) with threaded connection or Quick-Change
  • Suction cups (Ø 20-50 mm) made of FDA-compliant SI-MD, SI-HD and electrostatic HT1-ESD, NBR-ESD
  • Gripping surface made out of POM (Ø 30 mm)
  • Large shaft diameter for high flow rates
Technical Data
  • Diameter suction area: 30 mm
  • Diameter suction cup: 20 to 50 mm
  • Suction areas made of FDA compliant POM
  • Suction cups made of SI-MD, SI-HD, HT1-ESD, NBR-ESD
Industries
  • •Electronics
  • •Food
  • •Packaging
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction cup material
Size
Labeling
Industry sector
Product family

1 - 10 from 25 results

  • NEW
SAUG-SCGS 20 HT1-ESD-60 B

Part no.: 10.01.30.01510

Suction cup (round)

Industries: Electronics

Size20
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
  • NEW
SAUG-SCGS 30 HT1-ESD-60 B

Part no.: 10.01.30.01511

Suction cup (round)

Industries: Electronics

Size30
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
  • NEW
SAUG-SCGS 40 HT1-ESD-60 B

Part no.: 10.01.30.01512

Suction cup (round)

Industries: Electronics

Size40
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
  • NEW
SAUG-SCGS 50 HT1-ESD-60 B

Part no.: 10.01.30.01513

Suction cup (round)

Industries: Electronics

Size50
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
SAUG-SCGS 20 SI-MD-55 602 B

Part no.: 10.01.30.01087

Suction cup (round)

Industries: Packaging | Food

Size20
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
SAUG-SCGS 20 SI-HD-65 602 B

Part no.: 10.01.30.01103

Suction cup (round)

Industries: Packaging | Food

Size20
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
SAUG-SCGS 20 NBR-ESD-55 B

Part no.: 10.01.30.01091

Suction cup (round)

Industries: Electronics

Size20
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
SAUG-SCGS 30 SI-MD-55 602 B

Part no.: 10.01.30.01088

Suction cup (round)

Industries: Packaging | Food

Size30
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
SAUG-SCGS 30 SI-HD-65 602 B

Part no.: 10.01.30.01104

Suction cup (round)

Industries: Packaging | Food

Size30
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
SAUG-SCGS 30 NBR-ESD-55 B

Part no.: 10.01.30.01092

Suction cup (round)

Industries: Electronics

Size30
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select