ROB-SET FXCB YASKAWA SPB2
Part no.: 10.01.43.00153
Complete vacuum system for connecting to lightweight robots
Industries: Logistics | Packaging
| with | |
| for | YASKAWA |
| Type | HC20DT-B12 <2022 |
| Construction vacuum switch | NPN switching |
| Control valve | Normally open |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 123,2 mm |
| B1 | 159 mm |
| H | 158 mm |
| H1 | 164 mm |
| H2 | 47 mm |
| L | 297 mm |
| L1 | 331 mm |
| L2 | 114,4 mm |
| L3 | 102 mm |
| dn | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 2,2 kg |
| Suction rate (max.) | 525,9 l/min |
| Number of suction cells | 15 |
| Lift capacity (vertical) | 80 N |
| Lift capacity (horizontal) | 350 N |
| for | YASKAWA |
| Product family | ROB-SET-FXCB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






