MASK-FOL SW70 1194 3R18 FXP-/FMP-i
Part no.: 10.01.38.07330
Front foil
Industries: Universal
| Length L | 1194 (mm) |
| Width B | 109.8 (mm) |
| Height H | 0.4 (mm) |
| Arrangement suction cells | 3 rows, 18 mm |
| Measuring range [bar] | bar |
| Nozzle diameter | 0.7 (mm) |
| Utilization design | Vacuum area gripping system FXP-i/FMP-i |
Documentation
Documentation
