GRIP-BDL MAX MB
Part no.: 13.05.01.00409
Gripster Bundle
Industries: Glass | Metal | Wood
| Version | Pump |
| and | Metabox |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 396 mm |
| B | 296 mm |
| H | 215 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Version | Pump |
| Weight | 4.630 g |
| Material properties | air-tight |
| and | Metabox |
Documentation
Documentation






