VSL 4-2 PU MI-TR10.07.09.00001Hose for vacuum and compressed-air systemsOutside diameter D4 (mm)Internal diameter d2 (mm)Length max.50 (m)Material hosePUBending radius min.20 (mm)Pressure range (operating pressure) [bar]-0.95 ... 10.00 barOperating temperature-40 ... 60 °CColorMilky-transparentShow moreShow lessShow product