EVE-TR 50 AC3 IE3-TYP2 VBV
Part no.: 11.01.43.00176
Oil-free pump with constant suction rate, robust, requires little maintenance
Voltage at 60 Hz | YY230 / Y460 V ±10 % |
Suction rate (60 Hz) | 60 (m³/h) |
Vacuum (50 Hz) | -600 (mbar) |
Rated power at 50 Hz | 1.3 (kW) |
Rated power at 60 Hz | 1.5 (kW) |
Version | IE3:US/CAN |
Approval | UL/CSA |
Weight | 40 (kg) |
Category | Electrical vacuum generation |
Design Data
Design Data

Attribute | Value |
---|---|
B | 280 mm |
B2 | 51 mm |
d | 7 mm |
G2 | G1"-F |
H | 290 mm |
L | 572 mm |
L2 | 131 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction rate (60 Hz) | 60 m³/h |
Voltage at 60 Hz | YY230 / Y460 V ±10 % |
Rated power at 50 Hz | 1,3 kW |
Rated power at 60 Hz | 1,5 kW |
Version | IE3:US/CAN |
Weight | 40 kg |
Protection type IP | IP 55 |
Category | Electrical vacuum generation |
Documentation
Documentation