- NEW
VCBL-GL 100x100x105
Part no.: 10.01.18.04275
Vacuum block with hose connection for use on smooth tables for glass processing
Length L | 100 (mm) |
Width B | 100 (mm) |
Height H | 105 (mm) |
Dimension suction plate bottom | 100 x 100 mm |
Diameter vacuum connection | 8 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 100 mm |
B1 | 104 mm |
d | 8 mm |
H | 105 mm |
L | 100 mm |
L1 | 104 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Repeatability | ± 0.06 mm |
Weight | 1,55 kg |
Documentation
Documentation