- NEW
VAGG 10 AC3 30 MD
Part no.: 10.01.27.01969
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max.) | 10 (m³/h) |
Reservoir volume | 30 (l) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 360 mm |
D | 12 mm |
D1 | 14 mm |
D2 | 7,2 mm |
H | 733 mm |
L | 746 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction rate (max.) | 10 m³/h |
Current type | Three phase A.C. |
Max. vacuum | 930 mbar |
Function | manual drain |
Documentation
Documentation