SXT-QC-CON-40-M-3
Part no.: 10.07.13.00018
Robot Quick-change bayonet for Round Toolings
Industries: Automotive | Metal
| Shape | Male |
| Number of connections | 3 |
| Material | Aluminum |
| Nominal size | 40 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Nominal size | 40 mm |
| D | 68,3 mm |
| d | 40 mm |
| G1 | G1/8"-F |
| H1 | 96,5 mm |
| L | 156,5 mm |
| L2 | 111 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Shape | Male |
| Number of connections | 3 |
| Weight | 0,55 kg |
| Product family | SXT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


