SPOB1f 35x15 SI-55 SC040-AR
Part no.: 10.01.06.03625
Bellows suction cup (oval) with 1.5 folds for reliable handling of tubular bag packaging
| Dimension (LxW) | 35 x 15 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| b2 | 8 mm |
| B1 | 15 mm |
| Bk | 14 mm |
| Bmax(S) | 17 mm |
| Bs | 14,6 mm |
| d | 8,3 mm |
| d1 | 11 mm |
| H | 13 mm |
| H2 | 5 mm |
| l2 | 28 mm |
| L1 | 35 mm |
| Lk | 28,5 mm |
| Lmax.(S) | 37 mm |
| Ls | 34,6 mm |
| Z (Stroke) | 4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force at -200 mbar | 4,2 N |
| Suction force at -400 mbar | 8,4 N |
| Suction force (-600mbar) | 12,6 N |
| Volume | 2,14 cm³ |
| Min. workpiece width | 10 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Nipple family | SC 040-AR |
| Dimension (LxW) | 35 x 15 |
| Number of folds | 1,5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 1,7 g |
| Product family | SPOB1f |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
