Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Show category
The video demonstrates the pick, place, and Push of paper packaging material using the finger gripper mGrip. Lightweight, compressible materials are handled without tearing or denting. The gripper manages fluttering and rebound with minimal force while adapting to inconsistent shapes for efficient box insertion.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.