Electric Compact-Pumps GCPi
- Suction rate: 46 l/min
- Max. vacuum: 80 %
- Voltage: 24 V-DC
- Power: 55 W
This end-of-line packaging solution combines the powerful electical Compact Pump GCPi with the intelligent compact valve LQEi and the flexible gripper system, consisting of the versatile PXT modular gripper system and the efficient PSPF bellows suction cup.
Product information: The Compact-Pump GCPi generates vacuum for efficient gripping and transport, with manual operation via the touchscreen for optimum control. The LQEi compact valve monitors and controls external vacuum and enables efficient cleaning of the integrated sieves. The modular gripper system PXT offers flexible solutions for lightweight robotics, with easy adaptation to new requirements and internal vacuum guidance for maximum flexibility. The bellows suction cup PSPF is ideal for handling thin bags in dynamic packaging processes.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.