Schmalz

Please try again later or contact your local contact person.

NAEH-SCHA SMAGN-NPN S050 300

Part no.: 10.01.17.00215

Proximity switch

Industries: Automotive | Metal

Construction vacuum switchMagnetic cylinder sensor - NPN
Voltage DC12 - 30 V DC
Electrical connectionMale connect M12, 4 pol
Design Data
Attribute Value
Lk 300  mm
Technical Data
Attribute Value
Voltage 12-30V DC
Electrical connection Male connect M12, 4 pol
Weight 28.2  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart