Accessories Needle Grippers SNG-V
Perfect adaptation to other mounting components thanks to standardised mounting plate
Design
Design
- Mounting plate 34x31x11.5 mm, G1/4" female thread
- Plug-in screw union in swiveling angular design for 6 mm hose diameter
Technical Data
Technical Data
- Components for connecting SNG-V pneumatic needle grippers
1 - 7 from 7 results

VSL 6-4 PU MI-TR
Part no.: 10.07.09.00002
Hose for vacuum and compressed-air systems
Industries: Universal
| Outside diameter D | 6 (mm) |
| Internal diameter d | 4 (mm) |
| Length max. | 500 (m) |
| Material hose | PU |
| Bending radius min. | 35 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -20 ... 90 °C |
| Color | Milky-transparent |






