- PHASE-OUT ITEM
FLSA 20 SI-MD-55
Part no.: 10.01.06.04724
Flat suction cup (round)
| Size | 20 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 (Shore A) |
| Operating temperature | °C |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dk | 22 mm |
| Dmax(S) | 22.8 mm |
| Ds | 21.4 mm |
| d2 | 13.5 mm |
| H | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 20 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 Shore A |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
