Schmalz

Flow Grippers

Besides the handling of composite textiles, these grippers are ideally suited to extremely thin, sensitive plastic films, thin glass and blank printed circuit boards.

Filter results

Mounting
Labeling
Industry sector
Product family

Suction Cups for Flow Grippers SCG

  • Diameter of suction area: 40 mm and 60 mm, suction cup: 20 mm to 50 mm
  • Suction areas made of FDA compliant POM
  • Suction cup made from FDA-compliant SI-MD, SI-HD silicone or electrostatic NBR-ESD (only Point-to-Point)
View 23 products
Sensitive Electronics Perfectly Handled
  • NEW

Sensitive Electronics Perfectly Handled

Minimized marks, maximized ESD protection – With our suction cups made from the new material HT1-ESD, we are setting new standards for handling sensitive components.

Handling Sets SCG-HSS

  • Flow gripper including mounting set, pressure reduction valves and plug-in screw unions
  • Suction rate: 270 l/min to 650 l/min
  • Suction area: pin curtain with Ø 47 mm
  • ESD compliant
View 1 product

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart