Schmalz

Flow Grippers SCG

Suction rate from 270 l/min to 650 l/min

Go directly to the products

High flexibility thanks to axial or lateral mounting of the gripper

Ready-to-connect, compact gripping unit with integrated vacuum generation

Very high volume flow enables safe gripping, even with porous materials

Minimized air consumption reduces operating costs

Controlled discharge of sucked air (optional) prevents contamination of the process area

Design
  • Quick-change contact areas (3) with various diameters
  • Anodized aluminum main body with integrated vacuum generation (2)
  • Base model with capability for axial mounting (MA) or sideways mounting (MS) (5)
  • Controlled exhaust air (4)
  • Two compressed air connections for suction and blow off
  • Silencer (1)
Technical Data
  • Suction rate: 270 l/min to 650 l/min
  • Diameter suction plate: 20 mm to 50 mm
Performance Data
Metric
Imperial
12345
SCG30.0061.0092.00128.00160.00
11.522.533.544.55
SCG60.0077.0090.00107.00120.00137.00158.00178.00198.00
11.522.533.544.55
SCG270.00341.73405.00455.98508.32553.42588.20619.58650.00
11.522.533.544.55
SCG3.004.506.008.0010.0011.5013.5015.0017.00
11.522.533.544.55
SCG6.0010.0014.0017.5021.0024.0027.5030.5034.00
0102030405060708090100110120130140150160
1.0 bar241.00124.1053.600.000.000.000.000.000.000.000.000.000.000.000.000.000.00
2.0 bar410.00277.90185.10111.7063.8029.200.000.000.000.000.000.000.000.000.000.000.00
3.0 bar519.00394.60289.00210.80149.2099.9061.5034.0015.400.000.000.000.000.000.000.000.00
4.0 bar586.00468.70373.00305.50246.90196.40158.60127.8097.3071.2048.7030.3013.600.000.000.000.00
5.0 bar650.00554.10472.00395.20336.50284.20239.50202.10169.30137.60109.4085.8063.2043.5025.7012.100.00
00000
SCG0.000.000.000.000.00
0.040.050.070.090.110.120.140.160.18
SCG2.122.723.183.784.244.845.586.286.99
0.040.050.070.090.110.120.140.160.18
SCG9.5312.0614.3016.1017.9419.5420.7621.8722.95
11.522.533.544.55
SCG3.004.506.008.0010.0011.5013.5015.0017.00
11.522.533.544.55
SCG6.0010.0014.0017.5021.0024.0027.5030.5034.00
00.350.711.061.411.772.122.472.823.183.533.884.244.594.945.35.65
1.0 bar8.514.381.890.000.000.000.000.000.000.000.000.000.000.000.000.000.00
2.0 bar14.479.816.533.942.251.030.000.000.000.000.000.000.000.000.000.000.00
3.0 bar18.3213.9310.207.445.273.532.171.200.540.000.000.000.000.000.000.000.00
4.0 bar20.6916.5513.1710.788.726.935.604.513.432.511.721.070.480.000.000.000.00
5.0 bar22.9519.5616.6613.9511.8810.038.457.135.984.863.863.032.231.540.910.430.00
Industries
  • Composite Fiber
  • Electronics
  • Packaging
  • Solar
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction rate
Suction rate [m³/h]
Air consumption
Air consumption [m³/h]
Mounting
Industry sector
Product family

1 - 4 from 4 results

SCG 1xE100 A MA AR M37x1-AG

Part no.: 10.01.30.00092

Flow Grippers for handling sensitive components

Industries: Packaging | Solar | Composite Fiber | Electronics

Number of ejectors1
Performance classE100
Shape compact ejectorsBlow-off function
MountingMA
Additional functionExhaust duct axial
SCG 1xE100 A MS AR M37x1-AG

Part no.: 10.01.30.00170

Flow Grippers for handling sensitive components

Industries: Packaging | Solar | Composite Fiber | Electronics

Number of ejectors1
Performance classE100
Shape compact ejectorsBlow-off function
Mountingsideways
Additional functionExhaust duct axial
SCG 1xE100 A MA SDA M37x1-AG

Part no.: 10.01.30.00359

Flow Grippers for handling sensitive components

Industries: Packaging | Solar | Composite Fiber | Electronics

Number of ejectors1
Performance classE100
Shape compact ejectorsBlow-off function
MountingMA
Additional functionSilencer axial
SCG 1xE100 A MS SDA M37x1-AG

Part no.: 10.01.30.00360

Flow Grippers for handling sensitive components

Industries: Packaging | Solar | Composite Fiber | Electronics

Number of ejectors1
Performance classE100
Shape compact ejectorsBlow-off function
Mountingsideways
Additional functionSilencer axial

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart